Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
ETV-..LR/SR - Adjustable male adaptor standpipe T fittings with male adaptor connector, sealing edge form B acc. DIN 3852-2
Bill of material
ETV-10LR 1.4 708.3651.270.20
TYPE
Type
ETV-10LR 1.4
MATNR
Mat.-Nr.
708.3651.270.20
SERIE
Serie
L
PN
Pressure nom.
500 bar
D1
Diameter
10 mm
G
Thread
1/4
M1
Thread
16x1.5
L1
Length
30.0 mm
L2
Length
14.0 mm
L3
Length
40.0 mm
L4
Length
11 mm
SW1
Width across flats
19 mm
SW2
Width across flats
14 mm
SW3
Width across flats
19 mm
KG
Weight
128 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices